Heat Meters
Ultrasonic Heat Meters

Ultrasonic Heat Meters

Danfoss heat meters SONOMETER™1000 and SONOMETER™2000 are designed for district heating, chilled water, HVAC as well as combined applications.
 
SONOMETER™1000 is a compact ultrasonic heat meter whereas SONOMETER™2000 is a split of a heat calculator Infocal 6 combined with an ultrasonic flow meter Sono 1500 CT or Sono 2500 CT and pair temperature sensors PT500.
 
This range of meters enables optimum measurement of energy consumption, minimum maintenance and long-term stability.
Features on heat meters:
 
  • “No wear and tear” due to static metering with no moving parts
  • 1st approval in Europe for ultrasonic heat meter with dynamic range of qi/qp 1:250 in class 2 (qp 1.5 / 2.5 / 6 / 10 / 15 / 25 m3/h) (SONOMETER™1000 / SONO 1500 CT)
  • EN 1434 class 2 approval
  • Replacing of the measuring insert without dismantling the transducers (SONOMETER™1000 / SONO 1500 CT)
  • Power supply: battery, main units 230 V AC or 24 V AC
  • Remote reading via M-bus, Radio, RS 232 or optical interface
  • Optional pulse input and pulse output module
  • Radio module for easy data transfer
  • Battery life time up to 16 years

SONOMETER™1000

SONOMETER™2000

INFOCAL 6


Danfoss Heat Meters - a safe and reliable choice!

Danfoss Heat Meters - a safe and reliable choice!

More than 50 years of experience with systems worldwide gives you a reliable and safe choice – we have stood the test of time!
 
We are able to offer a unique heat meter on the market for replacement of the measuring insert without dismantling the transducers - meaning that it is not only easier to re-verify the meter it also reduces the costs of doing so.

View technical data for SONOMETER 2000