District Heating
Energy Meters

Energy Meters

Danfoss energy meters Sonometer™1100 and Sonometer™2100 are designed for district heating, chilled water, HVAC as well as combined applications.
 
Sonometer™1100 is a compact energy meter whereas Sonometer™2100 is a split of a energy calculator Infocal 8 combined with an ultrasonic flow meter Sono 1500 CT and pair temperature sensors PT500.
 
This range of meters enables optimum measurement of energy consumption, minimum maintenance and long-term stability.
Features on energy meters:
 
  • “No wear and tear” due to static metering with no moving parts
  • 1st approval in Europe for ultrasonic energy meter with dynamic range of qi/qp 1:250 in class 2 (qp 1.5 / 2.5 / 6 / 10 / 15 / 25 / 40 / 60 m3/h) (Sonometer™1100 / Sono 1500 CT)
  • EN 1434 (MID) class 2 approval
  • Replacing of the measuring insert without dismantling the transducers (Sonometer™1100 / Sono 1500 CT)
  • Power supply: battery, main units 230 V AC or 24 V AC
  • Remote reading via M-bus, Radio, RS 232, RS 485 or optical interface
  • Optional pulse input and pulse output module
  • Radio module for easy data transfer
  • Battery life time up to 16 years

Sonometer™1100

Sonometer™2100

Infocal 8