Application & Product Animations
EFET 535 Thermostat

EFET 535 Thermostat

Fighting for bare feet……all over the house

With a floor sensor, a room sensor or in combination EFET 535 is great news for all professionals and their customers. It is a versatile digital timer thermostat that gives you an extraordinary punch – you can put it to use with a floor sensor, with a room sensor or with a combination of the two. In other words: one timer thermostat that covers all imaginable floor heating requirements. It is also the champ of the wet rooms thanks to its IP 31 classification.

Functional, elegant and user-friendly
Let's face it. Thermostats are not always the pinnacle of design. However EFET 535, pencilled by a design agency, is modern and yet timeless. Furthermore, the great design is topped off by a display, clearly showing the actual room  temperature – and enabling your customer to manually fine adjust the pre-programmed settings. Your customer will probably also appreciate that the EFET 535 has the lowest
stand-by consumption on the market. EFET 535 offers both a maximum and a minimum floor temperature limit.

It's the one to have in stock. EFET 535:
 
  •  Is a digital timer (3 in 1) thermostat
  • Can be locked at a certain maximum floor temperature, making the 535 very suitable for wooden floor applications 
  • Displays actual temperature 
  • Has a Sensor Failure Monitoring – switching off the heating if the sensor is disconnected or short circuited 
  • Light indication (LED) shows function/fault 
  • Can be used inside bathrooms (IP 31) 
  • Is 15 A, covering areas up to 34,5 m2 at 100 watt/mz
    Now Electronically Thermal Compensated (ETC)

As you know, any thermostat is subject to hysteresis. The higher the load, the faster the relay shifts. Now, thanks to ETC, EFET 535 can work with the same optimal relay frequency regardless of the load, thereby maintaining the chosen temperature very precisely – in all weather conditions and all sizes of rooms. It is ready to go into battle for your customers comfort freedom.

Childs play and childproof
Not only is ЕFET 535 easy to put to work it's also child proof. This is yet another of the many benefits this new thermostats offers your customers. So, if your customers are looking for a solution where children cannot play around with the temperature, once again EFET 535 is the answer.


Global culture, local representation

Global culture, local representation

We are a global company with a local presence. This means we are pre-sent close to our custo-mers.
 
Our products and tech-nical documentation are adapted to the needs, traditions and standards of individual countries.
 
You can find technical documentation and pro-ducts marketed in your country by clicking the 'Local Sites' box in the top right corner of the page.