Ventilation
Danfoss solution behind the SIB ZERO+ House

Danfoss solution behind the SIB ZERO+ House

The SIB ZERO+ House is the name of Denmark's first low energy +house. The house, which was recently completed in the town of Sønderborg, has positive annual energy costs and provides a glimpse of tomorrow's energy efficient home.

The 200 m2 home actually produces more electricity than it consumes on an annual basis, which is why it is known as a +house. The excess energy is created through a unique combination of known technologies that turn the home's energy consumption into energy production. Danfoss contributed the indoor climate and comfort system to the project, which includes the use of a Danfoss Air system.

One of the secrets behind the low energy +house is effective insulation. However, the well insulated home also requires efficient ventilation in order to maintain a healthy indoor climate. In this case, mechanical ventilation combined with heat recovery was the only real solution. Anything else would have resulted in excess energy consumption.

In order to further optimise energy consumption, Danfoss has combined the ventilation system with a so-called geothermic preheating surface which consists of an 80 meter long pipe in the garden that captures heat in the ground produced by the sun. This energy can then be used to heat the air in the winter months and cool down fresh air in the summer.

Danfoss' energy efficient total solution is perfected by an underground heating pump that heats up utility water and is used for the home's central heating. The heat is emitted via fast acting floor heating that is controlled precisely by a wireless thermostat that uses infrared sensors to measure the floor's surface temperature.

The SIB ZERO+ House is an excellent example of Danfoss' wide range of professional and energy saving solutions put into practice. Danfoss is also an active and leading figure on a market that is increasingly focused on low energy consumption.

Read more about the SIB ZERO+ House


Simple connection and operation

Simple connection and operation

Danfoss Air Units are operated via the system's communication module and the wireless Air Dial. Furthermore, connecting the communication module via the plug'n'play setup is as easy as connecting a wireless mouse to your computer. This allows for a fast and simple connection after which the system automatically guides you through the final setup phase.

With the easy to use Air Dial, users are given fully wireless access to the system's functions.

View Danfoss Air Flash animation