Balancing & Control Valves

Automatic Balancing Valves

A riser is controlled by two valves. In the supply an ASV-I or ASV-M is mounted. The ASV-M is a manual shut-off valve and the ASV-I is a manual presetting/balancing valve that can be used to limit the flow.
 
In the return an ASV differential pressure controller is mounted. There are three types of differential pressure controller: The ASV-P is a differential pressure controller with a fixed setting of 10 kPa. The ASV-PV is an adjustable differential pressure controller with a range of 5 to 25 kPa. The ASV-PV Plus is also an adjustable differential pressure controller but with a range from 20 to 40 kPa.


Download the slide ruler; file type Macromedia Flash, exe.


ASV-I

ASV-I
Manual presetting/balancing valve, used for limiting the flow through risers.

ASV-M

ASV-M
Manual shut-off valve.

ASV-P

ASV-P
Differential pressure controller with a fixed setting of 10 kPa.

ASV-PV

ASV-PV
Adjustable differential pressure controller with a range from 5 to 25 kPA or 20 to 40 kPa.



ASV automatic balancing valves

ASV automatic balancing valves

ASV automatic balancing valves are used for balancing risers. A set consists of a differential pressure controller ASV-P(V) for mounting in the return and an ASV-I or ASV-M for mounting in the supply. An ASV-M is a manual shut-off valve and an ASV-I is a manual balancing valve that can be used to limit the flow.
  • Easy balancing
  • Easy sizing
  • Increases authority of the control valves
  • Phased commisioning
  • Can be set during mounting
  • Long lifespan
  • Maintenance free