Room Thermostats
CF2 wireless control system for floor heating hydronics

CF2 wireless control system for floor heating hydronics

Simply designed for wellness

The new CF2 provides timeless design, easy operation, individual room or floor temperature control, and even the option of a wireless remote control

 
CF2 - genuine and uniue floor heating comfort
 
Danfoss launches the new and trend-setting CF2 wireless control system for Hydronic Floor Heating. The CF2 system is very user-friendly and ensures maximum comfort and wellness at minimized energy costs.

The CF2 room thermostats are in a timeless and elegant design suitable for any environment. The standard room thermostat is set by means of a turning knob, whereas the room thermostat with digital display shows the current room temperature or the preset room temperature. The series also includes a lockable tamperproof model - this model includes a hidden control function which makes it ideal for e.g. children's rooms and public environments.

The new CF2 system also allows the floor temperature to be set independently from the room temperature. This is done by means of the new and unique CF-RF room thermostat with digital display and built-in in InfraRed floor sensor, which measures and adjusts the floor surface temperature within the preset limits.

CF2 can also be controlled by a user-friendly wireless remote controller. The remote controller enables central control and change of all settings. Likewise, it features zone control, night set back and holiday temperature programming.

CF2 is a unique system that creates genuine floor heating comfort and consequently well-being in your everyday life regardless of whether your installation is new or an upgrade of an existing installation.

For further information you can download CF2 brochures and see presentation video.


A very safe and reliable choice

A very safe and reliable choice

Our products are subjected to rigorous testing during every step of the manufacturing process to ensure that only flawless products reach our customers. What is more, our product range is compatible to enable our customers to put together well balanced heating systems. 
 
Our products offer high performance levels and are designed to have long lifetimes.
 
Together this makes Danfoss products the prefered choice for consulting engineers and installers worldwide.