Energy Meters
Who are you?
Products
Solutions
Documentation
Business Areas
Tools
News
Contact
Index
Products
Energy Meters
Sonometer 2100
Sitemap
Sonometer 1100
Sonometer 2100
SONO 1500 CT
INFOCAL 8
Pressure Independent Balancing & Control valve
AB-QM Pressure independent valve
:
003Z0261
AB-QM is a Pressure Independent Balancing and Control Valve, which limits the maximum flow, and at the same time function as a control valve operated by a several different types of Danfoss actuators.
AB-QM can be set to a precise design value and thereby provide full control over the real conditions in the system. The flow range of AB-QM series is 30-280.000 l/h.
Technical data
CodeNumber
003Z0261
Size
DN10 LF
Description
Low flow version, with measuring nipples.
Max. Flow
150 l/h
Diff.pressure range
16 - 400 kPa
Min. pressure
16
kPa
Connection
G ½ A
Housing
Brass
Pressure class
PN 16
Case Stories
Energy saving solutions for heating and cooling systems
(
7.8
Mb)
Energy saving solutions for renovation of heating and cooling systems
(
16.8
Mb)
Second-Life for One-pipe Heating System (Moscow)
(
0.9
Mb)
Certificates/Declarations
AB-QM DN 10-100_EC Declaration of Conformity (PED directive)
(
0.7
Mb)
EC-Declaration Pressure Independent Balancing and Control Valves AB-QM, DN125-DN250
(
0.1
Mb)
EC-Declaration: AB-QM DN 10 - DN 50
(
0.1
Mb)
EC-Declaration: AB-QM DN 50 - DN 100
(
0.1
Mb)
Data sheet
AME 110 NL / AME 120 NL
(
0.8
Mb)
AME 15 QM
(
0.5
Mb)
AME 55 QM
(
0.5
Mb)
AME 85QM
(
0.5
Mb)
AMI 140
(
0.8
Mb)
AMV 110 NL / AMV 120 NL
(
0.9
Mb)
CCR3 Controller
(
0.8
Mb)
One-pipe solution portfolio
(
0.9
Mb)
Pressure independent balancing and control valve AB-QM, DN 10-250 (2nd Generation)
(
5.9
Mb)
Thermal actuators TWA-Z
(
1.0
Mb)
Thermostatic actuator QT
(
0.9
Mb)
Instruction
ABNM-LOG/LIN, 0-10 V proportional
(
0.5
Mb)
AB-QM (DN 10-32) Setting tool - Gen.2011
(
0.8
Mb)
AB-QM DN 10-32 (Gen.2011)
(
4.8
Mb)
AB-QM DN 125-250
(
2.4
Mb)
AB-QM DN 40-100 (Gen. 2011)
(
1.8
Mb)
AB-QM handle (DN 125-150)
(
0.1
Mb)
AB-QM handle (DN 125-150)
(
0.2
Mb)
AB-QM handle (DN 40-100)
(
0.1
Mb)
AB-QM handle, DN 40-100 (gen.2011)
(
0.2
Mb)
Adapter AB-QM/AME 13SU
(
0.2
Mb)
Adapter for AB-QM (Gen. 2011)/AME 13 SU
(
0.3
Mb)
AME 110 NL / AME 120 NL
(
3.0
Mb)
AME 15QM
(
2.0
Mb)
AME 55 QM
(
1.2
Mb)
AME 55 QM (P)
(
1.1
Mb)
AME 85QM
(
6.7
Mb)
AMI 140
(
1.1
Mb)
AMV 110 NL, AMV 120 NL
(
1.1
Mb)
CCR3 Controller
(
1.4
Mb)
Spare part - AB-QM DN 65-100 (old gen.)
(
0.6
Mb)
Stem adapter AB-QM
(
0.1
Mb)
Stroke limiter TWA-Z & AB-QM/AB-PM (Gen. 2011)
(
0.5
Mb)
Thermostatic actuator QT
(
2.7
Mb)
Leaflet
Application guide
(
9.4
Mb)
Balancing valves reference projects
(
3.8
Mb)
Tech Note
AB-QM adapter for non-Danfoss actuator
(
0.2
Mb)
Technical papers
AB-QM Flow Checker
(
0.2
Mb)
AB-QM Flow Checker (DN 40-150)
(
0.3
Mb)
News
14 May 2012
>
iMCV™ presented at ISH Beijing in China
10 May 2012
>
iMCV app for iPhone
09 May 2012
>
iMCV™ presented at Light & Building in Frankfurt, Germany
03 May 2012
>
Danfoss District Energy is onboard green German trend
More news
News Archive
Newsletter archive
RSS News Feeds
Terms Of Use
Privacy Policy
General Info