Who are you?

JIP-WW with handle



JIP-WW with handle

JIP-WW with handle

Technical data



CodeNumber 065N4285 
DN 80 
kvs 470  m3/h
PN 25  bar
tmax 180  °C
tmin 0  °C
Medium Circulation water 
Medium alt. 1 Glycolic water up to 30% 
Connection type Welded 
No. of ports 2  way
Material of body P235GH / W.nr. 1.0345 (~ St. 37.0) 
Length of valve 270  mm
Type JIP-WW with handle 
EAN 5702421661512