Room Thermostats

087N6995NL



Hard Wired Models

087N6995NL

Technical data



CodeNumber 087N6995NL 
Type TP5000 
Description Programmable electronic room thermostat, 24 hour clock. 
Temp. Range 5 - 30   ° C
Switch Type SPDT 
Contact Curent Rating 6 (2) A