Room Thermostats

087N7053



Programmable Room Thermostats (Heat/Cool)

087N7053

Technical data



CodeNumber 087N7053 
Type HC6110-3 
Description 1 heat or 1 cool, 3 speed fan output. Auto changeover from heat to cool.
Battery powered with built-in sensor.
 
Temp. Range Heat 5-30 Cool 16-37  ° C
Switch Type Voltage free SPDT contacts, Type 1B 
Contact Curent Rating 10mA - 3A resistive, 1A inductive 
Power Supply 2 x AA/LR6/MN1500 alkaline batteries