Room Thermostats

087N7054



Programmable Room Thermostats (Heat/Cool)

087N7054

Technical data



CodeNumber 087N7054 
Type HCS6103 
Description 1 heat or 1 cool thermostat, with operation selected at time of installation - no fan output. 
Temp. Range Heat 5-30 Cool 16-37  ° C
Switch Type SPDT 
Contact Curent Rating 10mA 
Power Supply 230 Vac