Room Thermostats

087N7064



Programmable Room Thermostats (Heat/Cool)

087N7064

Technical data



CodeNumber 087N7064 
Type HCS6103-3 
Description 1 heat or 1 cool, 3 speed fan output, with operation selected at time of installation. 
Temp. Range Heat 5-30 Cool 16-37  ° C
Switch Type SPDT 
Contact Curent Rating 10mA 
Power Supply 230 Vac