Room Thermostats

087N7066



Programmable Room Thermostats (Heat/Cool)

087N7066

Technical data



CodeNumber 087N7066 
Type HCW6113-3 
Description 1 heat or 1 cool, 3 speed fan output. Water temperature based changeover from heat to cool, pipe sensor included. Mains powered with built-in sensor. 
Temp. Range Heat 5-30 Cool 16-37  ° C
Switch Type SPDT 
Contact Curent Rating 10mA 
Power Supply 230 Vac