Room Thermostats

087N7067



Programmable Room Thermostats (Heat/Cool)

087N7067

Technical data



CodeNumber 087N7067 
Type HC6113-1 
Description 1 heat or 1 cool, 1 speed fan output. With auto changeover from heat to cool. 
Temp. Range Heat 5-30 Cool 16-37  ° C
Switch Type SPDT 
Contact Curent Rating 10mA 
Power Supply 230 Vac