Room Thermostats

087N7068



Programmable Room Thermostats (Heat/Cool)

087N7068

Technical data



CodeNumber 087N7068 
Type HCS6101 
Description 1 heat or 1 cool, with operation selected at time of installation - no fan output. 
Temp. Range Heat 5-30 Cool 16-37  ° C
Switch Type SPDT 
Contact Curent Rating 10mA 
Power Supply 24 Vac