Room Thermostats

087N7070



Programmable Room Thermostats (Heat/Cool)

087N7070

Technical data



CodeNumber 087N7070 
Type HCW6111-1 
Description 1 heat or 1 cool, 1 speed fan output. Water temperature based changeover from heat to cool, pipe sensor included. 
Temp. Range Heat 5-30 Cool 16-37  ° C
Switch Type SPDT 
Contact Curent Rating 10mA 
Power Supply 24 Vac