Room Thermostats

087N7072



Programmable Room Thermostats (Heat/Cool)

087N7072

Technical data



CodeNumber 087N7072 
Type HCS6101-1 
Description 1 heat or 1 cool, with operation selected at time of installation - 1 speed fan output.  
Temp. Range Heat 5-30 Cool 16-37  ° C
Switch Type SPDT 
Contact Curent Rating 10mA 
Power Supply 24 Vac