Room Thermostats

087N7076



Programmable Room Thermostats (Heat/Cool)

087N7076

Technical data



CodeNumber 087N7076 
Type HC6111-1 
Description 1 heat or 1 cool, 1 speed fan output. Auto changeover from heat to cool. 
Temp. Range Heat 5-30 Cool 16-37  ° C
Switch Type SPDT 
Contact Curent Rating 10mA 
Power Supply 24 Vac