Room Thermostats

087N7409



Hard Wired Models

087N7409

Technical data



CodeNumber 087N7409 
Type TP7000M 
Description 7 day or 5/2 day programmable room thermostat. Mains powered. With remote sensor. 
Temp. Range Off, 5 - 30°C (41-86°F)  ° C
Switch Type SPDT 
Contact Curent Rating 3(1) A (When switching low voltage, contacts must carry a minimum of 10mA) 
Power Supply 230 Vac, ±15%, 50/60 Hz