Floor Heating Electrical

087N7419



Hard Wired Models

087N7419

Technical data



CodeNumber 087N7419 
Type TP7000M 
Description Built-in sensor model. Hardwired, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Control on/off 6/12 cycles per hour. 
Temp. Range 5 - 30   ° C
Switch Type SPDT 
Contact Curent Rating 3 (1) A 
Power Supply 230 VAC, 50 Hz