Room Thermostats

087N7420



Hard Wired Models

087N7420

Technical data



CodeNumber 087N7420 
Type TP7000M 
Description Remote sensor model. Hardwired, 7-day or 5/2 day programming options. Up to 6 time and temperature events per day. Control on/off 6/12 cycles per hour. 
Temp. Range 5 - 30   ° C
Switch Type SPDT 
Contact Curent Rating 3 (1) 
Power Supply 230 VAC, 50 Hz