|
CodeNumber
|
087N7892
|
|
Type
|
TP9000
|
|
Description
|
7 day, 5 day/2 day or 24 hour with remote sensor.
|
|
Temp. Range
|
5 - 30 °C (Can be set between 5-40°C at time of installation)
° C
|
|
Switch Type
|
2 x SPDT (commons linked internally)
|
|
Contact Curent Rating
|
3 (1) A
|
|
Power Supply
|
230 Vac, ±15%, 50/60Hz
|