Room Thermostats

088H2000



Solar Heating Regulator

088H2000

Technical data



CodeNumber 088H2000 
Voltage 230  V AC
Enclosure IP 40 
Dimensions H:90 x W:135 x D:26  mm
Weight 3.05  g
Temp. display, collector -9 to 150  ºC
Temp. display, tank 0 to 99  ºC
EAN 5702420036205