Room Thermostats

088H2001



Solar Heating Regulator

088H2001

Technical data



CodeNumber 088H2001 
Voltage 230  V AC
Enclosure IP 40 
Dimensions H:90 x W:135 x D:26  mm
Weight 5.2  g
Temp. display, collector -9 to 150  ºC
Temp. display, tank 0 to 99  ºC
EAN 5702420036212