Floor Heating Electrical

Danfoss Link



Danfoss Link

Danfoss Link

Technical data



CodeNumber 088L1903 
Name Danfoss Link CC w/NSU max. 5 rooms 
Temperature range (0) 5 - 45  °C
Voltage 15 VDE ±10%/100-240VAC 50/60hZ 
2-pole switch No 
Hysteresis ±0,2  °C
IP class IP 21 
Indicator LED diode 
Ambient temperature 0 to +40  °C
Dimensions (H/W/D) 125x107x25   mm