Floor Heating Electrical

088L1904



Danfoss Link

088L1904

Technical data



CodeNumber 088L1904 
Name Danfoss Link RS 
Temperature range (0) 5 - 45  °C
2-pole switch No 
Hysteresis ±0,2  °C
IP class IP 21 
Indicator LED diode 
Ambient temperature 0 to +40  °C
Dimensions (H/W/D) 81x 66x22,5   mm