Floor Heating Electrical

Danfoss Link



Danfoss Link

Danfoss Link

Technical data



CodeNumber 088L1907 
Name Danfoss Link FT, ELJO 
Voltage 180-250V ~50/60Hz 
Inductive load 4   A
2-pole switch Yes 
Relay switch 1-pole 
Hysteresis ±0,2  °C
IP class IP 31 
Indicator LED diode 
Ambient temperature 0 to +30  °C
Type of sensor NTC; 15kΩ / 25ºC  
Dimensions (H/W/D) 85x85x21  mm