Floor Heating Electrical

088L1908



Danfoss Link

088L1908

Technical data



CodeNumber 088L1908 
Name Danfoss Link FT, JUSSI 
Voltage 180-250V ~50/60Hz 
Resistive load 15A / 3450W 
Inductive load 4   A
2-pole switch Yes 
Relay switch 1-pole 
Hysteresis ±0,2  °C
IP class IP 31 
Indicator LED diode 
Ambient temperature 0 to +30  °C
Type of sensor NTC; 15kΩ / 25ºC  
Dimensions (H/W/D) 85x85x21  mm