Decentralized heat distribution and easy energy billing

  • 700x350_Installer-showing-wall-mounted-Evoflat-station
  • Plan with confidence and reduce investment costs using flat stations and the 3-pipe system

    Heating systems with EvoFlat™ flat stations can be operated using all available energy sources. If the system is correctly planned, it will only need three rather than the usual five supply lines and the need for regular Legionella testing will be eliminated. New builds and renovations using this technology can be reliably planned down to the last detail. The system can be safely and conveniently installed without residents needing to temporarily vacate their homes.

     

  • Multi-family-appl_leitersystem

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation