The NovoCon® digital IoT actuators are tailor made to fit Danfoss AB-QM Pressure Independent balancing and Control Valves. They establish the perfect connection between superior hydronic HVAC system performance and smart building automation solutions.
Traditional controlled actuators, at best, offer an analog feedback signal to the BMS controller. Instead, the NovoCon® actuators offer many digital system parameters directly to the Building Management System via BACnet or Modbus. It for example exchanges accurate information about the actuator/valve position, settings, temperatures, alarms etc.
- Digital Hydroncis size M: View the 3D model
- Digital Hydroncis size S: View the 3D model
All the information provides System Integrators and technical facility managers a unique insight in, and remote access to, the HVAC system. The actual HVAC data can be used to optimize the systems performance, improving the indoor comfort and achieve an energy efficient building.
NovoCon® is an essential device in the transition to HVAC 4.0 for smart, connected buildings. The actuators enable continuous monitoring, active energy management and preventive maintenance at the highest comfort level and lowest operating costs. The digital actuators can be used in many building types such as offices, hotels and hospitals. But also in cruise ships, universities, data centers, shopping malls, museums or supermarkets.
NovoCon® series digital IoT actuators
Danfoss NovoCon® series of digital actuators for PICVs consists of four versions;
- NovoCon® S fits AB-QM valves DN 10-32 and new AB-QM 4.0 valves DN 15-32. These combinations are applicable for various types of Terminal Units such as Fan Coil Units (FCU), chilled beams and radiant panels. The valves are used in two-pipe heating or cooling and four-pipe heating/cooling change-over systems for flows from 20-4,000 l/h.
- For fast and reliable installation the NovoCon® S can only be connected to the BMS and wired in daisy-chain by using our series of plug & play connection cables
- NovoCon® M fits dedicated AB-QM NovoCon® valves DN 40-100. These combinations are applicable for the control of higher volume flows from 3-59 m3/h in e.g. Air Handling Units (AHU).
- NovoCon® L fits AB-QM valves DN 125-150. These combinations are applicable for the control of high volume flows from 36-190 m3/h in e.g. chiller applications.
- NovoCon® XL fits AB-QM valves DN 200-250. These combinations are applicable for the control of the highest volume flows from 80-370 m3/h in e.g. District cooling applications.
Built-in I/O
The digital actuators also offers built-in I/O's for added functionality, flexibility and cost savings. In some applications this can replace I/O modules from the BMS. A few examples of using the actuators’ I/O’s are:
- Flow & energy indication by connecting sensors for return and supply temperature measurement with NovoCon® Energy
- Optimized solution for 4-pipe change-over applications with NovoCon® CO6 (only for NovoCon® S)
- To connect different sensors (e.g. room temperature, humidity, or condensation) and control different devices such as fans with NovoCon® Remote I/O cable.
Features and benefits
Remote access
Via the BMS system and bus communication all actuators can be remotely accessed. This saves a lot of time during the installation and commissioning of the system as well as during the many years the building is operational.
Continuous commissioning
System data can be retrieved and analyzed in order to optimize the HVAC system. In case adaptions to e.g. setting of design flows are required, it can easy be done. On one, a few or all actuators at the same time. Continuously monitoring and commissioning the system saves time and costs throughout the life cycle of the building.
Predictive maintenance
Don't wait for HVAC components to fail, cause complaints and need for urgent and disturbing service activities. Instead you can see where and when an issue might occur and you can take precautions and act pro-actively.
Flexibility all over
The designers or system integrators of BMS systems can realize customized HVAC solutions for every project. In case the building user wants to refurbish the building, the HVAC system can be adapted accordingly without physical adjustments to the BMS components.
Smart HVAC control solution for the I-tower at WTC Amsterdam, the Netherlands
In 2017 World Trade Center (WTC) located in Amsterdam at the ‘Zuid-as’, renovated one of the nine buildings, the 7 stories high I-tower. A high-end HVAC system, LED lighting and other technical improvements established a smart and modern office environment. Danfoss AB-QM PICV valves and NovoCon® S digital actuators play an essential role.
Documents
Promotional and Technical Documents
Software
-
NovoCon configuration tool
ZIP 51MbFast and easy configuration of NovoCon®. Multiple NovoCon® actuators can be configured in one instance. Plug in NovoCon® to your computer and you have access to all settings. Version 2.3.0.12
Danfoss SET 365 software
Our advanced Danfoss SET 365 3D design software will help you to design and calculate HVAC systems with Danfoss products. A 1-year subscription is FREE available for students, designers and other interested professionals.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AB-QM Pressure Independent Control Valves (PICV) DN15 - DN250
AB-QM Pressure Independent balancing and Control Valves (PICV) provide both a control functionality and dynamic balancing solution for HVAC heating and cooling systems. PICVs are designed for various types of terminal units, Air Handling Units (AHU), chillers and provide high indoor comfort and energy efficiency in public and commercial buildings.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AB-QM 4.0 Pressure Independent Control Valves (PICV) DN15 - DN32
AB-QM 4.0 Pressure Independent Control Valves (PICVs) are the successor of Danfoss AB-QM. They offer best-in-class specifications and easy installation. The scaling- and clogging resistant design secures and outstanding reliability and long lifetime. They fit to the NovoCon S digital actuators. This enables HVAC data collection for e.g. remote commissioning and predictive maintenance, resulting in a lower Total Cost of Ownership.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }HVAC flexibility & Energy monitoring in EDGE Amsterdam West multi-tenant healthy & smart office
Building: Office
Application: Hydronic balancing and remote control of 4-pipe heating/cooling change-over system.
Challenge: Gaining BREEAM credits for energy monitoring and ensure fast, fail free installation.
Solution: Digital NovoCon S actuator combined with AB-QM 4.0 PICVs and ChangeOver6 Energy. The combination balances the system hydronically, allow remote access via a BMS and provides actual energy consumption data per climate panel during both heating and cooling operation. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Outstanding HVAC flexibility after high-end office building renovation
Building: Office
Application: Hydronic balancing and remote control of 4-pipe heating/cooling change-over system
Challenge: Ensure a flexible to use HVAC system with DGNB sustainability certification
Solution: Digital NovoCon actuator combined with AB-QM control valves and NovoCon CO6 combined with ChangeOver6 as a combination balance the system hydronically, allow remote access via a BMS and control the room temperatures during both heating and cooling operation. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Smart HVAC control solution for the I-tower at WTC Amsterdam, the Netherlands
Building: Office
Application: Climate panels with a four-pipe change-over system for Heating and Cooling
Challenge: Establish a modern, innovative HVAC control system optimized for flexibility in (changing) usage of office space
Solution: Integration of Danfoss field devices with the Building Management System via BACnet bus-communication -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }HVAC control at Katowice business centre, Poland
Katowice Business Centre is a modern office building where Danfoss hydronic balancing solutions are used; AB-QM balancing and control valves in combination with revolutionary NovoCon® actuators.
Videos
Support files
Keep your NovoCon® firmware up to date. Find the newest firmware versions for NovoCon® S, M, L/XL and download them now.
Name | Version | Download |
NovoCon® S firmware (only for code 003Z8504) |
5.40 (Products born with 5.xx) | ZIP |
NovoCon® S firmware (only for code 003Z8504) |
4.40 (Products born with 4.xx) | ZIP |
NovoCon® M firmware | 1.20 | ZIP |
NovoCon® L/XL firmware | 1.22 | ZIP |