Oil nozzles for your service
Danfoss offers a range of oil nozzles in both brass and steel for standard burner systems. We provide series of special nozzles which are adapted to operating area, media and emission to suit different markets.
We produce nozzles in accordance with EN 293 and EN 299. To ensure quality results, each nozzle is tested 100% electronically for capacity and spray pattern.
To avoid risks and to perform at its best, an oil burner needs the same attention as your car. Regular inspection and servicing are essential to ensure that it is running reliably and at optimum efficiency. Danfoss recommends changing the nozzle once a year for the benefit of the environment and operating performance.
Features and benefits
A well-adjusted burner can reduce oil consumption by as much as 10%. Keeping it free from soot can achieve even greater savings.
Danfoss recommends to change the nozzle once a year out of consideration for environment and operating performance.
Have you changed oil nozzle this year?
See the instructions for a safe and optimal change of a Danfoss oil nozzle on an oil burner.
Installer Life made easier
We have tried to make #installerlife a little easier by creating a page with links to everything you use as a Heating Professional.
Check it out!
Documents
Tools and apps
Software tools
Videos
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Cartridge filters
The genuine red Danfoss cartridge oil filter is branded with our logo so you can be sure of its original quality, its made from carefully selected and tested materials. It will keep shape, stay in place and are easily replaced in only 45 seconds - without any spill of oil.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Ignition units
Instant ignition for clean combustion. The EBI4 ignition unit ensures fast oil burner ignition and high performance as 80% of all energy converts into high voltage.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Fuel pumps
Danfoss Burner Components offer a complete range of fuel pumps for domestic and commercial applications. With the new Diamond series you get the strongest ever service pump equipped with Diamond-Like Carbon technology inside.
Bio100 pumps and HVO nozzles
Our new Bio100 pumps and HVO nozzles for the burner components industry, will play part in our portfolio of solutions, helping customers to decarbonize and lower the heating emissions.
The Bio100 pumps are designed for domestic and commercial applications for the OEM and the service markets. While the oil nozzles type HVO are designed for domestic oil burners in the UK market.