Pipers

  • Quality composite pipes with  an aluminium core and PE-RT pipes

    FH Pipes are high quality multilayer pipes for floor heating applications.The composite pipes have an aluminium core making 100% oxygen tight and minimizes the thermal expansion of the pipe.

    The PE-RT pipes is full plastic pipes very similar to PEX pipes but fully recyclable because the PE-RT material does not need cross linking.

  • Energy efficient floor heating

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation