|
|
|
 |
| Standard oil nozzles with conical housing for oil burners for light and heavy oil. |
|
| OD |
|
|
|
|
 |
| Oil nozzles with round-head nozzle housing for oil burners for light and heavy oil. |
|
| HR/SR |
|
|
|
|
 |
Danfoss has extended its well-known range of oil nozzles with a programme of simplex nozzles in stainless steel.
The steel nozzles from Danfoss are considered to be an attractive alternative to other nozzle makes with the same characteristics, shape and performance.
Fluidics HF -> Danfoss HFD
Fluidics SF -> Danfoss SFD
Fluidics H -> Danfoss HD
Fluidics S -> Danfoss SD |
|
| HFD/HD and SFD/SD |
|
|
|
|
 |
| Oil nozzles with conical nozzle housing and integrated opening and closing function. Are used with oil pumps type BFP with LE-function. |
|
| LE |
|
|
|
|
 |
| Special nozzles for oil burners for light oil with preheating (low NOx burners). |
|
| LN |
|
|
|
|
 |
| Special nozzles for oil burners for light oil with preheating (low NOx burners) and integrated opening and closing function. Are used with oil pumps type BFP with LE-function. |
|
| LN-LE |
|
|
|
|
 |
| Special nozzles for oil burners used on kerosene. |
|
| EH/ES |
|
|
|
|
 |
| Kerosene nozzles adapted for the Japanese market. |
|
| KH |
|
|
|
|
 |
|
|
|
|