Radiator Thermostats
Product Range

                /The thermostatic sensor features a smooth surface making cleaning very easy. The sensor is orientated parallel to the rails. The sensor is available in chrome, gold, brushed steel (Inox) and tow white colours (RAL 9010 and RAL 9016).
The thermostatic sensor features a smooth surface making cleaning very easy. The sensor is orientated parallel to the rails. The sensor is available in chrome, gold, brushed steel (Inox) and tow white colours (RAL 9010 and RAL 9016).
Sensors for Design Radiators
                /The valve features a pre-setting facility and is based on the accurate and reliable Danfoss quality. <br/>The main applications for theese series of valves are towel rails of the "ladder" type also on design radiators provided with 50 mm connections. This new series of valves can be used creating an visual appealing installation.
The valve features a pre-setting facility and is based on the accurate and reliable Danfoss quality.
The main applications for theese series of valves are towel rails of the "ladder" type also on design radiators provided with 50 mm connections. This new series of valves can be used creating an visual appealing installation.
Radiator Valves for Design Radiators
                /The Danfoss lock shield valves for towel rails and design radiators have matching design with the valves. The lochshield valves features shut-off and draining facility
The Danfoss lock shield valves for towel rails and design radiators have matching design with the valves. The lochshield valves features shut-off and draining facility
Lockshield Valves for Design Radiators
                /<b>One complete control set - one to order</b><br><br/><br/>The valve sets are prepared for the control of towel-rails and design radiators. The sets includes a thermostatic valve complementing lock shield valve and a matching sensor. They are available in the colours white and chrome.
One complete control set - one to order


The valve sets are prepared for the control of towel-rails and design radiators. The sets includes a thermostatic valve complementing lock shield valve and a matching sensor. They are available in the colours white and chrome.
Design Sets
                /VHX sets are developed for use on design radiators.
VHX sets are developed for use on design radiators.
VHX Sets
                /
VHS-FX & VHS-RX
                /H - piece with integrated valve at the inlet side and shut-off / drain device at the outlet. The thermostatic valve has an integrated pre-setting  facility for quick and accurate system balancing. The VHS is the ideal control valve for radiators with 50 mm distance between inlet and outlet. The 50 mm connection is available at all valve-radiators and is increasingly used at design radiators as well as towel rails. At the 6-port universal radiator there are several connection possibilities, among them a 50 mm connection.
H - piece with integrated valve at the inlet side and shut-off / drain device at the outlet. The thermostatic valve has an integrated pre-setting facility for quick and accurate system balancing. The VHS is the ideal control valve for radiators with 50 mm distance between inlet and outlet. The 50 mm connection is available at all valve-radiators and is increasingly used at design radiators as well as towel rails. At the 6-port universal radiator there are several connection possibilities, among them a 50 mm connection.
VHS valves
                /The VHS-sets are specially designed for towel rails and designer radiators with <br/>“50 mm bottom connection”.
The VHS-sets are specially designed for towel rails and designer radiators with
“50 mm bottom connection”.
VHS sets
Animations demand FlashPlayer. Download adress: http://www.macromedia.com/software/flash/about/

Feels like nothing else

A new and exiting way to explore products.
Use your mouse to zoom, rotate or pan and get a close-up of the amazing details.

Try the 3D animation of VHX mono

View the X-tra Collection™ movie