ProductsDocumentationMy ProductsBusiness AreasSelection ToolsNewsContact
Sitemap Black Pipe  Print
Burner Components
 
> Oil Nozzles
> Oil Pumps
> Ignition Units
> Preheaters
> Oil Burner Controls
> Boiler Thermostats
> Photo Units
Ignition Units

Quick and safe ignition of the oil/air mixture in a burner contributes to a more environmentally sound start of the burner. High-effective ignition has been obtained with a minimum of energy consumption and a minimum of resource depletion.

EBI is available for gas and oil burners for 120 volt and 230 volt:

1-pole ignition units primarily for gas burners.

2-pole ignition units for oil burners as well as gas burners in two variants:
- Double insulated versions.
- Versions with secondary midpoint connected to earth.

EBI is produced in accordance with EN 55014-1 (Emission) and EN55014-2 (Immunity).


                /The EBI Series is electronic ignition units for intermittent ignition between 1 or 2 electrodes in oil or gas burners in general.
The EBI Series is electronic ignition units for intermittent ignition between 1 or 2 electrodes in oil or gas burners in general.
EBI Series

                /The ignition units of the EBI C series are specially designed to operate with constant ignition at ambient temperatures up to 35ºC. They are also applicable where a high ED% is
required or intermittent operation is not sufficient.
The ignition units of the EBI C series are specially designed to operate with constant ignition at ambient temperatures up to 35ºC. They are also applicable where a high ED% is required or intermittent operation is not sufficient.
EBI C Series

                /The EBI HP units are specially designed for applications where high power ignition is required. The ignition units is characterized by a very powerful spark capable of igniting large capacity oil burners.
The EBI HP units are specially designed for applications where high power ignition is required. The ignition units is characterized by a very powerful spark capable of igniting large capacity oil burners.
EBI HP Series

                /The EBI5 series is a new generation of very compact, easy to install and environmentally friendly ignition units for small and medium size oil and gas burners.
The EBI5 series is a new generation of very compact, easy to install and environmentally friendly ignition units for small and medium size oil and gas burners.
EBI5 Series
 
  
Developed to meet the highest demands

Developed to meet the highest demands

The EBI5 series is setting new standards within modern ignition units for oil and gas burners and by that, a real worthy successor of the very well known Danfoss EBI series.