District Heating
Ignition Units

The EBI4 series is a new generation of environmentally friendly ignition units for small and medium size oil and gas burners. The EBI4 series is setting new standards within modern ignition units for oil and gas burners and by that, a real worthy successor of the very well known Danfoss EBI series.

- Low power consumption due to high efficiency
- Complies with the RoHs and WEEE directives
- EMC according to EN 55014-1 and EN 5514-2

                /The EBI4 series is a new generation of environmentally friendly ignition units for small and medium size oil and gas burners.
The EBI4 series is a new generation of environmentally friendly ignition units for small and medium size oil and gas burners.
EBI4 Series
                /The ignition units of the EBI C series are especially designed to operate with constant ignition at ambient temperatures up to 35°C. They are also applicable where a high ED% is required or intermittens operation is not sufficient.
The ignition units of the EBI C series are especially designed to operate with constant ignition at ambient temperatures up to 35°C. They are also applicable where a high ED% is required or intermittens operation is not sufficient.
EBI4 C Serie
                /The EBI4 HP units are especially designed for applications where high power ignition is required.
The EBI4 HP units are especially designed for applications where high power ignition is required.
EBI4 HP Series