Burner Components
Preheaters

Danfoss oil preheater FPHB with PTC-heating element ensures optimum and equal conditions for the oil nozzle.
FPHB can be offered in different versions with capacities from 3 kg/h up to 10 kg/h. FPHB 3 and 5 can also be delivered with a built-in closing valve and is a part of our LE-system.

As the preheater is an integrated part of the burner construction, we are producing more than 100 different types, which all are adapted to the wishes of the individual burner manufacturers.

                /Oil preheater type FPHB is used to preheat oil with a viscosity of max. 10 mm2/s (cSt).
Oil preheater type FPHB is used to preheat oil with a viscosity of max. 10 mm2/s (cSt).
FPHB 3/5
                /Oil preheater type LE with a build-in shut off valve is used to preheat oil with oil a viscosity of max. 10 cSt. The pump type BFP-LE or BFP LE-S must be used to prevent pre- or after dripping from the nozzle.
Oil preheater type LE with a build-in shut off valve is used to preheat oil with oil a viscosity of max. 10 cSt. The pump type BFP-LE or BFP LE-S must be used to prevent pre- or after dripping from the nozzle.
FPHB 5 LE
                /FPHB 10 is designed for burners up to 80 kW.
FPHB 10 is designed for burners up to 80 kW.
FPHB 10
Optimized oil temperature for perfect start and running conditions

Optimized oil temperature for perfect start and running conditions

Oil heated to a temperature of 60-70°C eliminates the variations in viscosity coming from different storage temperatures or viscosity variations in the delivered oil. The viscosity is kept at a constant low value meaning easier atomization and smaller droplets.