ProductsDocumentationMy ProductsBusiness AreasSelection ToolsNewsContact
Sitemap Black Pipe  Print
  
News

  18 August 2008
> The Danish ’Golden-4’ win gold at the Beijing Olympics

  15 August 2008
> AB-QM calculation programme

  14 August 2008
> Controls Providing Flexibility for the Consumer - Increase Comfort and Save Energy

  09 July 2008
> Danfoss 53X series - now with improved snap lock for easy disassembly

More news
RSS News Feeds

Danfoss Link - sets new standards for intelligent heating control

Danfoss Link - sets new standards for intelligent heating control

Danfoss Link is nothing less than a revolutionary world novelty within electrical floor heating. 

Danfoss Link is a system that gives you the ability to adjust all temperatures in your home from one central control point.

Danfoss Link is a two-way communication system based on wireless technology. If you think that advanced indoor heating control is complicated, inconvenient and expensive – think again. Danfoss Link is here for your convenience, setting new standards within modern heating control.

The Danfoss Link solution consists of three wireless devices: The mandatory Danfoss Link CC (central controller) and Danfoss Link FT (floor thermostat) as well as the optional Danfoss Link RS (room sensor). Together these devices give you an indoor environment you can easily enjoy.

Danfoss Link is intelligent and wireless communication technology on the inside and stylish on the outside with its timeless design. A design created to blend perfectly into any environment, no matter your interior. Danfoss Link is simple and easy to operate for every member of the family. With just a few taps on the intelligent touch screen control display, you can adjust temperatures. The clever touch screen is highly user-friendly and guides you – in Multilanguage – through all the choices you make.

The Danfoss Link system is:

• Safe and reliable two-way wireless communication technology
• Centrally placed main unit for controlling of sensors and thermostats throughout the house
• Intelligent and easy-to-operate control display
• Schedule holidays with the timer feature. Activate vacation mode as you leave.
• Cost-effective consumption of energy

Links
Danfoss Link campaign site
 
  
Intelligent underfloor<br> heating control

Intelligent underfloor
heating control

  • Wireless communication
  • Exclusive design
  • Easy installation
  • Intuitive user guide
  • Easy temperature setting