District Heating
Chinese Teahouse with Danfoss District Heating Technology

Chinese Teahouse with Danfoss District Heating Technology

Our latest district heating project in Hamburg, Germany is the original Chinese Teahouse, which the city of Shanghai bestowed on its sister city in order to promote the EXPO 2010.

Wherever district heating is available, it is an interesting alternative to traditional heating systems fueled by oil or gas. This is not only the case in residential homes but also applies for all areas where heating and domestic hot water production is needed.

Danfoss delivered our substation type FSD2550 H2 ECL 300 for the reproduction of the legendary Huxing-Ting-Teahouse from the Yu-Garden in Shanghai for this project in Hamburg. The substation transfers a capacity of 300 kW on 2 heating circuits and is a domestic hot water system comprising a 500 liter storage volume.

The energy company Vattenfall delivers the district heating with a flow temperature of 136 °C and 25 bar. Thanks to the customized substation with its optimal dimensioning, weather compensation and high-quality automatic controls  a maximum spread of 101 K is achieved. As a result the return temperature is only 35 °C making the network and system operation very economic.

Open the below PDF to read the full case story.

Links
Read the Entire Case Story from Hamburg Germany
View our Domestic Hot Water Systems
Browse our District Heating Substation Range
Precise control of instantaneous hot-water and heating supply

Precise control of instantaneous hot-water and heating supply

The control valves optimized for district heating are developed especially to meet high standards for precise control of instantaneous hot-water and heating supply.
 
Danfoss is worldwide the biggest player within dedicated products for district heating applications. All products are designed to achieve the best possible control and comfort as well as maximum energy savings.
 
Control capabilities based on split characteristics ensure that even the most difficult control requirements in district heating can be met, while still providing instantaneous hot-water.

View range of seated valves