ProductsDocumentationMy ProductsBusiness AreasSelection ToolsNewsContact
Sitemap Black Pipe  Print
  
News

  18 August 2008
> The Danish ’Golden-4’ win gold at the Beijing Olympics

  15 August 2008
> AB-QM calculation programme

  14 August 2008
> Controls Providing Flexibility for the Consumer - Increase Comfort and Save Energy

  09 July 2008
> Danfoss 53X series - now with improved snap lock for easy disassembly

More news
RSS News Feeds

The Platen building society in Motala (Sweden) saves money with the AB-QM

The Platen building society in Motala (Sweden) saves money with the AB-QM

In the town of Motala in Sweden (population approx. 40.000) there is a neighbourhood called Ekön where you can find 96 1-storey apartments built in groups of four, totalling almost 7700 M2. The apartments are already a few years old and equipped with a 1-pipe heating system.

In 2004 it was decided to improve the distribution of heat through the apartments to solve some complaints with the system and to save energy. To simplify the commissioning and increase the precision Platen chose to use the Danfoss AB-QM to control the flow to the apartments.

The AB-QM is a valve with a built in flow limiter which has an extremely easy and fast setting. So, instead of having to go around with measuring equipment to try to balance the system manually, the installer could just set the AB-QM to the right flow during the system upgrade and finish the complete installation in one go.



After the installation of the AB-QMs the occupants of the apartments have no complaints about the heating anymore. Where previously some apartments would be difficult to heat because of bad balance in the system, now everybody can heat his apartment to the required temperature.

The building society is also happy. According to Swedish law the heating bill should be included in the rent. This means that the building society is very interested in saving energy. Any water pumped around unnecessarily will add to the bill. Not only because of pumping cost but also because it will decrease the differential temperature across the installation which in turn reduces the efficiency of the district heating system or the boilers.

To see if the investment in AB-QMs paid off they calculated the energy use of the apartments and corrected them for the degree days. The results were impressive. In 2004 the energy use was 262.8 kWh/m2 , in 2006  the energy use was only 232.1 kWh/m2 , a reduction of well over 10%! Since every KwH costs 60 öre this represents a saving of 141.300 SEK (~€ 14328,-) every year. The investment in AB-QM will earn itself back very fast!

To finish the renovation, the Platen building society will replace the old wax radiator thermostats with new gas-filled ones in 2007. They expect they can save even more money after that change, as well as increase the comfort of the Ekön residents because of the high precision of gas-filled thermostats.

Links
AB-QM
RA 2000
 
  
AB-QM combination valve

AB-QM combination valve

The AB-QM is an automatic flow limiter. If the AB-QM is fitted with an actuator it becomes a control valve with automatic flow limitation.
  • Precise flow limitation
  • Easy flowsetting
  • Simple selection
  • 100% control authority
  • Wide range of actuators