ProductsDocumentationMy ProductsBusiness AreasSelection ToolsNewsContact
Sitemap Black Pipe  Print
  
News

  18 August 2008
> The Danish ’Golden-4’ win gold at the Beijing Olympics

  15 August 2008
> AB-QM calculation programme

  14 August 2008
> Controls Providing Flexibility for the Consumer - Increase Comfort and Save Energy

  09 July 2008
> Danfoss 53X series - now with improved snap lock for easy disassembly

More news
RSS News Feeds

Guideline for the Quality of Water to be used in Copper Brazed Plate Heat Exchangers

Guideline for the Quality of Water to be used in Copper Brazed Plate Heat Exchangers

Danfoss District Heating has prepared a guideline for the water quality of tap water and district heating water used in heat exchangers of stainless steel (EN No. 1.4404 ~ AISI 316L) brazed with pure copper.

The water which flows in these plate heat exchangers varies a lot from application to application and corrosion can be a problem in some situations. Preparation of a water specification could limit the risk of water induced corrosion.

In this guideline you will find a summary of the parameters and their recommended quality limits which should be followed to limit corrosion. The limits are only valid for plate heat exchangers of stainless steel (EN No. 1.4404 ~ AISI 316L) brazed with pure copper.

It is important to point out that the water specification is not a guarantee against corrosion, but it must be considered as a tool to avoid the most critical water applications. 
 
To read the full guideline, please follow the below link to open the PDF version.

Links
Read the Guideline about the Water Quality in Connection with Copper Brazed Plate Heat Exchangers
View the Brazed Plate Heat Exchanger Product Range
 
  
Save energy with the new HEX type XB 06

Save energy with the new HEX type XB 06

  • XB 06 is a copper brazed heat exchanger for heating and domestic hot-water for capacities 10-100 kW.
  • With XB 06 you save energy because of the extremely low pressure loss. The performance compared to size and weight is “best in class”.

View technical data for XB 06