Hydronic Balancing & Control
PFM 4000 - Measuring Instrument

PFM 4000 - Measuring Instrument

Danfoss now launches the successor for the popular PFM 3000 measuring instrument.


PFM 4000 is a system for measuring of flow and performing hydronic balancing in heating, cooling and domestic hot water systems. PFM 4000 can also be used for measuring of pressure and temperature.

The PFM 4000 system includes a main pressure unit, which is connected to the valve, and a computing unit (PDA). The main pressure unit is measuring flow, pressure and temperature and transmitting the collected data to PDA.

PFM 4000 comes in two versions:
• PFM 4000 Standard, with wireless Bluetooth connection (up to 20 m transmission range)
• PFM 4000 Multisource, with wireless radio transmission (up to 30 m transmission range, expandable to 300 m with routers)

Features:
• Separate PDA and main pressure unit (installer does not have to be close to the valve when measuring)
• PFM 4000 Standard, simple flow measuring
• PFM 4000 Multisource, proportional method easily carried out by one person
• PDA enables editing and back-up of data on PC (bluetooth connection between PDA and PC)
• Multi language
• Short circuit on main pressure unit
• Data recording (1 sec and up to 24 hours, PDA and pressure unit does not have to be connected)
• Software PDA (recorded data can be moved to Excel sheet)
• Projects

PFM 4000 contains data for all Danfoss balancing valves as well as for valves from Cimberio, Comap, Esbe, Heimeier, Herz, Honeywell, Oras, Oventrop, Quitus, TA Hydronics and others.