Application & Product Animations
DHP Opti range – technology to maximise efficiency

DHP Opti range – technology to maximise efficiency

Danfoss is taking a new step forward in the development of the heating systems of the future. New Opti technology ensures that a heat pump always works at optimum efficiency, in all weather conditions, which means maximum savings and minimum environmental impact. Opti operation is included in the new Opti range, along with several other exciting new features.

While launching a top-of-the-line range, Danfoss is taking the opportunity to include the most up-to-date and effective technology.
In addition to Opti technology, DHP-H Opti Pro, the premier product in the new range, offers improved hot water production. Thanks to new HGW technology* the heat pump can produce hot water in a highly cost-effective way while heating the home. This means extra amounts of hot water at low cost during the colder part of the year.

“We have used the most recent innovations available in our new Opti range. The result is a fantastic range of products that we are very proud of and feel very excited about launching on the European market. We also have a very positive view of opportunities presented by the new RES directive adopted by the European parliament. This directive means that heat pumps are classified as a renewable source of energy. Combined with the fact that Europe must increase the share of energy produced by renewable sources up to 2020 this opens up major opportunities for the future,” says Lars Bergen, Marketing Director for Danfoss Heat Pumps.

The new products in the Opti range have been produced by the Danfoss research and development centre in Sweden, and cover four models; two that extract energy from groundrock, soil, lake or ground water (DHP-H Opti Pro and DHP-L Opti), and two that extract energy from outdoor air (DHP-A Opti and DHP-AL Opti). They are available in five power outputs (6, 8, 10, 12 and 16 kW) and are being launched all over Europe.

*HGW (Hot Gas Water heater) is a patented method for producing hot water. This provides higher annual efficiency combined with unbeatable hot water comfort.

For more information:
Lars Bergen, Marketing Director, Danfoss Heat Pumps, Telephone: +45 7488 8616

Links
Read more about DHP Opti Pro
We took our greatest ever heat pump. And made a revolutionizing one.

We took our greatest ever heat pump. And made a revolutionizing one.

Introducing DHP-H Opti Pro, giving you an
unbeatable level of comfort at the highest
possible cost effectiveness.