|
|
|
EFSM Heating Mats
Thin single conductor heating mat with two coldtails in ready made lengths.
The EFSM Heating Mats are:
- self-adhesive
- flexible, multiple lengths
- thin, only 2.5 mm
- available in both 100 and 150 watt for maximum comfort
|
|
|
Technical data
| Code No. | Description | Watts per m2 (Watt) | m2 of the mat (m2) | Output W (W) |
EFSM-100 |
|
088L0180
| EFSM-100 | 100 | 0,5 | 50 |
|
088L0181
| EFSM-100 | 100 | 1,0 | 100 |
|
088L0182
| EFSM-100 | 100 | 1,5 | 150 |
|
088L0183
| EFSM-100 | 100 | 2,0 | 200 |
|
088L0184
| EFSM-100 | 100 | 2,5 | 250 |
|
088L0185
| EFSM-100 | 100 | 3,0 | 300 |
|
088L0186
| EFSM-100 | 100 | 3,5 | 350 |
|
088L0187
| EFSM-100 | 100 | 4,0 | 400 |
|
088L0188
| EFSM-100 | 100 | 5,0 | 500 |
|
088L0189
| EFSM-100 | 100 | 6,0 | 600 |
|
088L0190
| EFSM-100 | 100 | 7,0 | 700 |
|
088L0191
| EFSM-100 | 100 | 8,0 | 800 |
|
088L0192
| EFSM-100 | 100 | 9,0 | 900 |
|
088L0193
| EFSM-100 | 100 | 10 | 1000 |
EFSM-150 |
|
088L0150
| EFSM-150 | 150 | 0,5 | 75 |
|
088L0151
| EFSM-150 | 150 | 1,0 | 150 |
|
088L0152
| EFSM-150 | 150 | 1,5 | 225 |
|
088L0153
| EFSM-150 | 150 | 2,0 | 300 |
|
088L0154
| EFSM-150 | 150 | 2,5 | 375 |
|
088L0155
| EFSM-150 | 150 | 3,0 | 450 |
|
088L0156
| EFSM-150 | 150 | 3,5 | 525 |
|
088L0157
| EFSM-150 | 150 | 4,0 | 600 |
|
088L0158
| EFSM-150 | 150 | 5,0 | 750 |
|
088L0159
| EFSM-150 | 150 | 6,0 | 900 |
|
088L0160
| EFSM-150 | 150 | 7,0 | 1050 |
|
088L0161
| EFSM-150 | 150 | 8,0 | 1200 |
|
088L0162
| EFSM-150 | 150 | 9,0 | 1350 |
|
088L0163
| EFSM-150 | 150 | 10,0 | 1500 |
|
088L0550
| EFSM-150 | 150 | 0,5 | 75 |
|
088L0551
| EFSM-150 | 150 | 1,0 | 150 |
|
088L0552
| EFSM-150 | 150 | 1,5 | 225 |
|
088L0553
| EFSM-150 | 150 | 2,0 | 300 |
|
088L0554
| EFSM-150 | 150 | 2,5 | 375 |
|
088L0555
| EFSM-150 | 150 | 3,0 | 450 |
|
088L0556
| EFSM-150 | 150 | 3,5 | 525 |
|
088L0557
| EFSM-150 | 150 | 4,0 | 600 |
|
088L0558
| EFSM-150 | 150 | 5,0 | 750 |
|
088L0559
| EFSM-150 | 150 | 6,0 | 900 |
|
088L0560
| EFSM-150 | 150 | 7,0 | 1050 |
|
088L0561
| EFSM-150 | 150 | 8,0 | 1200 |
|
088L0562
| EFSM-150 | 150 | 9,0 | 1350 |
|
088L0563
| EFSM-150 | 150 | 10,0 | 1500 |
|
088L4160
| EFSM-150 | 150 | 1,0 | 150 |
|
088L4161
| EFSM-150 | 150 | 1,5 | 225 |
|
088L4162
| EFSM-150 | 150 | 2,0 | 300 |
|
088L4163
| EFSM-150 | 150 | 2,5 | 375 |
|
088L4164
| EFSM-150 | 150 | 3,0 | 450 |
|
088L4165
| EFSM-100 | 150 | 3,5 | 525 |
|
088L4166
| EFSM-150 | 150 | 4,0 | 600 |
|
088L4167
| EFSM-150 | 150 | 5,0 | 750 |
|
088L4168
| EFSM-150 | 150 | 6,0 | 900 |
|
088L4169
| EFSM-150 | 150 | 8,0 | 1200 |
|
088L4170
| EFSM-150 | 150 | 9,0 | 1350 |
|
088L4171
| EFSM-150 | 150 | 10,0 | 1500 |
|
Documentation
|
Instruction
Heating Mat, EFTM/EFSM 100/150
EFTM_EFSM_WE_088L0380.pdf
(5.2 Mb), Literature number: VIEGA102, Language: English, Release date: 17/11 2008
|
|
|
Multimedia
|
|
|
|
|
|
|