Floor Heating Electrical

Wall-Mounted Thermostats



Indoor room thermostats used for mounting on the wall.
Wall mounted thermostats ensure simple and precise controlling of electric floor heating in rooms with all kinds of flooring.

>Video showing how to disassemble the front of EFET 530 series and EFET 535


Wall-Mounted Thermostats

Technical data



EFET 130 series

088L0030 EFET 1300 - 516A / 3600WIP 30
088L0031 EFET 1310 to +35 C16A / 3600WIP 30
088L0032 EFET 1320 - 35 C16A / 3600WIP 30
088L0434 EFET 1300 - 516A / 3600WIP 30
088L4030 EFET 1300 - 516A / 3600WIP 30
088L4031 EFET 1310 to +35 C16A / 3600WIP 30
088L4032 EFET 1320 - 35 C16A / 3600WIP 30
088L5030 EFET 1300 - 516A / 3600WIP 30
088L5031 EFET 1310 to +35 C16A / 3600WIP 30
088L5032 EFET 1320 - 35 C16A / 3600WIP 30

EFET 530 series

088L0033 EFET 5300 - 6230V ~ 15 A / 3450IP 31
088L0034 EFET 531+5 to +35230V ~ 15 A / 3450IP 31
088L0035 EFET 532+5 to +35230V ~ 15 A / 3450IP 31
088L0036 EFET 5300- 6230V ~ 15 A / 3450IP 31
088L0037 EFET 5300 - 6230V ~ 15 A / 3450IP 31
088L0430 EFET 5300 - 6230V ~ 15 A / 3450IP 31
088L0431 EFET 531+5 to +35230V ~ 15 A / 3450IP 31
088L0432 EFET 532+5 to +35230V ~ 15 A / 3450IP 31
088L4038 EFET 5300 - 6230V ~ 15 A / 3450IP 31
088L5033 EFET 5300 - 6230V ~ 15 A / 3450IP 31
088L5034 EFET 531+5 to +35230V ~ 15 A / 3450IP 31
088L5035 EFET 532+5 to +35230V ~ 15 A / 3450IP 31

EFET 535

088L0042 EFET 535-10 to +30230V ~ 15 A / 3450IP 31
088L0043 EFET 535-10 to +30230V ~ 15 A / 3450IP 31
088L0045 EFET 535-10 to +30230V ~ 15 A / 3450IP 31
088L4047 EFET 535-10 to +30230V ~ 15 A / 3450IP 31
088L5042 EFET 535-10 to +30230V ~ 15 A / 3450IP 31

EFIT 550 Timer Thermostat

088L0040 EFIT 5505 - 3516A / 3600WIP 30
088L0041 EFIT 5505 - 3516A / 3600WIP 30
088L0440 EFIT 5505 - 3516A / 3600WIP 30
088L0441 EFIT 5505 - 3516A / 3600WIP 30
088L2040 EFIT 5505 - 3516A / 3600WIP 30
088L4040 EFIT 5505 - 3516A / 3600WIP 30
088L4041 EFIT 5505 - 3516A / 3600WIP 30
088L5040 EFIT 5505 - 3516A / 3600WIP 30
088L5041 EFIT 550, Silver5 - 3516A / 3600WIP 30
088L6012 EFIT 5505 - 3516A / 3600WIP 30


Documentation



5 Documents found: 4 instruction and 1 multimedia


Instruction
 
13X Thermostat, EFET - GB
088L0371 13x Danfoss GB.pdf (0.2 Mb), Literature number: VISGH102, Language: English, Release date: 01/11 2003
 
EFET 535
EFET_535_088L4360.pdf (2.3 Mb), Literature number: VISGV102, Language: English, Release date: 17/11 2008
 
EFETâ„¢ 535 - Installation Manual
EFET-535_Installation_VIFZB102_hi-res.pdf (1.6 Mb), Literature number: VIFZB102, Language: English, Release date: 05/10 2009
 
EFIT 550 - Installation and User Guide
EFIT-550_VISGF202_hi-res.pdf (1.1 Mb), Literature number: VISGF202, Language: English, Release date: 28/02 2009
 


Multimedia
 
Danfoss EFET 53X Video
Danfoss_EFET_53X_clips.wmv (5.9 Mb), Literature number: VVSGA102, Language: English, Release date: 09/07 2008