Floor Heating - Electric

Wall-Mounted Thermostats



Indoor room thermostats used for mounting on the wall.
Wall mounted thermostats ensure simple and precise controlling of electric floor heating in rooms with all kinds of flooring.

>Video showing how to disassemble the front of EFET 530 series and EFET 535


Wall-Mounted Thermostats

Technical data



Code No.NameScale settingResistive loadIP class

EFET 130 series

088L0030 EFET 1300 - 516A / 3600WIP 30
088L0032 EFET 1320 - 35 C16A / 3600WIP 30

EFET 530 series

088L0033 EFET 5300 - 6230V ~ 15 A / 3450IP 31
088L0034 EFET 531+5 to +35230V ~ 15 A / 3450IP 31
088L0035 EFET 532+5 to +35230V ~ 15 A / 3450IP 31

EFET 535

088L0042 EFET 535-10 to +30230V ~ 15 A / 3450IP 31

EFIT 550 Timer Thermostat

088L0040 EFIT 5505 - 3516A / 3600WIP 30


Documentation



4 Documents found: 3 instruction and 1 multimedia


Instruction
 
13X Thermostat, EFET - GB
088L0371 13x Danfoss GB.pdf (0.2 Mb), Literature number: VISGH102, Language: English, Release date: 01/11 2003
 
EFETâ„¢ 535 - Installation Manual
EFET-535_Installation_VIFZB102_hi-res.pdf (1.6 Mb), Literature number: VIFZB102, Language: English, Release date: 05/10 2009
 
EFIT 550 User Guide and Installation Manual
EFIT-550_Installation_VISGF502_hi-res.pdf (1.2 Mb), Literature number: VISGF502, Language: English, Release date: 01/11 2009
 


Multimedia
 
Danfoss EFET 53X Video
Danfoss_EFET_53X_clips.wmv (5.9 Mb), Literature number: VVSGA102, Language: English, Release date: 09/07 2008