|
|
|
Pre-Setting Valves
Danfoss radiator valves with pre-setting are used in two-pipe water based heating systems to ensure optimum distribution of the water in a heating system.
Pre-setting valves are available for normal and low flows and for reversed flow.
The pre-setting facility allows precisely setting of calculated flow. Pre-setting requires no tools.
|
|
|
Technical data
| Code No. | Type | Design | Dimension (DN) | kv - Range at Xp = 0.5 - 2.0 K | Dimension Standard |
RA-N (Normal flow valves) |
|
013G0011
| RA-N 10 | Angle | 10 | 0.04 - 0.5 | F |
|
013G0012
| RA-N 10 | Straight | 10 | 0.04 - 0.5 | F |
|
013G0013
| RA-N 15 | Angle | 15 | 0.04 - 0.7 | F |
|
013G0014
| RA-N 15 | Straight | 15 | 0.04 - 0.7 | F |
|
013G0015
| RA-N 20 | Angle | 20 | 0.10 - 1.0 | F |
|
013G0016
| RA-N 20 | Straight | 20 | 0.10 - 1.0 | F |
|
013G0031
| RA-N 10 | Angle | 10 | 0.04 - 0.5 | D |
|
013G0032
| RA-N 10 | Straight | 10 | 0.04 - 0.5 | D |
|
013G0033
| RA-N 15 | Angle | 15 | 0.04 - 0.7 | D |
|
013G0034
| RA-N 15 | Straight | 15 | 0.04 - 0.7 | D |
|
013G0035
| RA-N 20 | Angle | 20 | 0.10 - 1.0 | D |
|
013G0036
| RA-N 20 | Straight | 20 | 0.10 - 1.0 | D |
|
013G0037
| RA-N 25 | Angle | 25 | 0.10 - 1.0 | |
|
013G0038
| RA-N 25 | Straight | 25 | 0.10 - 1.0 | |
|
013G0051
| RA-N 10 | Angle | 10 | 0.04 - 0.5 | S |
|
013G0052
| RA-N 10 | Straight | 10 | 0.04 - 0.5 | S |
|
013G0053
| RA-N 15 | Angle | 15 | 0.04 - 0.7 | S |
|
013G0054
| RA-N 15 | Straight | 15 | 0.04 - 0.7 | S |
|
013G0055
| RA-N 20 | Angle | 20 | 0.10 - 1.04 | S |
|
013G0056
| RA-N 20 | Straight | 20 | 0.10 - 1.04 | S |
|
013G0071
| RA-N 10 | Angle (without nipple/ union nut) | 10 | 0.04 - 0.5 | S |
|
013G0072
| RA-N 10 | Straight (without nipple/ union nut) | 10 | 0.04 - 0.5 | S |
|
013G0073
| RA-N 15 | Angle (without nipple/ union nut) | 15 | 0.04 - 0.7 | S |
|
013G0074
| RA-N 15 | Straight (without nipple/ union nut) | 15 | 0.04 - 0.7 | S |
|
013G0075
| RA-N 20 | Angle (without nipple/ union nut) | 20 | 0.10 - 1.04 | S |
|
013G0076
| RA-N 20 | Straight (without nipple/ union nut) | 20 | 0.10 - 1.04 | S |
|
013G0151
| RA-N 10 UK | Horizontal angle (UK) | 10 | 0.04 - 0.5 | D |
|
013G0153
| RA-N 15 UK | Horizontal angle (UK) | 15 | 0.04 - 0.7 | D |
|
013G0155
| RA-N 20 UK | Horizontal angle (UK) | 20 | 0.16 - 0.8 | D |
|
013G0231
| RA-N 10 | Right mounted angle | 10 | 0.04 - 0.5 | |
|
013G0232
| RA-N 10 | Left mounted angle | 10 | 0.04 - 0.5 | |
|
013G0233
| RA-N 15 | Right mounted angle | 15 | 0.04 - 0.7 | |
|
013G0234
| RA-N 15 | Left mounted angle | 15 | 0.04 - 0.7 | |
|
013G3011
| RA-N 10 UK | Horizontal angle (UK), without nipple/union nut | 10 | 0.04 - 0.5 | S |
|
013G3013
| RA-N 15 UK | Horizontal angle (UK), without nipple/union nut | 15 | 0.04 - 0.7 | S |
|
013G3015
| RA-N 20 UK | Horizontal angle (UK), without nipple/union nut | 20 | 0.08 - 0.8 | S |
|
013G3031
| RA-N 10 UK | Horizontal angle (UK) | 10 | 0.04 - 0.5 | S |
|
013G3033
| RA-N 15 UK | Horizontal angle (UK) | 15 | 0.04 - 0.7 | S |
|
013G3152
| RA-N 10 SN | Straight (low noise nipple) | 10 | 0.04 - 0.5 | S |
|
013G3237
| RA-N 15 Press | Angle, press-fit, self sealing tailpiece | 15 | 0.04 - 0.7 | D |
|
013G3238
| RA-N 15 Press | Straight, press-fit, self sealing tailpiece | 15 | 0.04 - 0.7 | D |
|
013G3239
| RA-N 15 Press | Horizontal angle (UK), press-fit, self sealing tailpiece | 15 | 0.04 - 0.7 | |
|
013G3322
| RA-N 10/15 | Straight (assembled union nut, with special nipple)
| 10/15 | 0.04 - 0.5 | S |
|
013G4021
| RA-N 10 | Angle, with lock | 10 | 0.04 - 0.5 | S |
|
013G4022
| RA-N 10 | Straight, with lock | 10 | 0.04 - 0.5 | S |
|
013G4201
| RA-N 15 | Angle, external thread | 15 | 0.04 - 0.7 | D |
|
013G4202
| RA-N 15 | Straight, external thread | 15 | 0.04 - 0.7 | D |
|
013G4203
| RA-N 15 UK | Horizontal angle (UK), external thread | 15 | 0.04 - 0.7 | D |
|
013G4204
| RA-N 15 | Right mounted angle, external thread | 15 | 0.04 - 0.7 | |
|
013G4205
| RA-N 15 | Left mounted angle, external thread | 15 | 0.04 - 0.7 | |
|
013G4207
| RA-N 15 Press | Angle, press-fit connection to system | 15 | 0.04 - 0.7 | D |
|
013G4208
| RA-N 15 Press | Straight, press-fit connection to system | 15 | 0.04 - 0.7 | D |
|
013G4209
| RA-N 15 Press | Horizontal angle (UK), press-fit connection to system | 15 | 0.04 - 0.7 | |
RA-U (Low flow valves) |
|
013G3021
| RA-U 10 | Angle, 11-step presetting | 10 | 0.016 - 0.30 | S |
|
013G3022
| RA-U 10 | Straight, 11-step presetting | 10 | 0.016 - 0.30 | S |
|
013G3231
| RA-U 10 | Angle | 10 | 0.02 - 0.4 | F |
|
013G3232
| RA-U 10 | Straight | 10 | 0.02 - 0.4 | F |
|
013G3233
| RA-U 15 | Angle | 15 | 0.02 - 0.4 | F |
|
013G3234
| RA-U 15 | Straight | 15 | 0.02 - 0.4 | F |
RA-UN (Low flow valves) |
|
013G3001
| RA-UN 10 | Angle | 10 | 0.02 - 0.4 | D |
|
013G3002
| RA-UN 10 | Straight | 10 | 0.02 - 0.4 | D |
|
013G3003
| RA-UN 15 | Angle | 15 | 0.02 - 0.4 | D |
|
013G3004
| RA-UN 15 | Straight | 15 | 0.02 - 0.4 | D |
|
013G3005
| RA-UN 20 | Angle | 20 | 0.02 - 0.4 | D |
|
013G3006
| RA-UN 20 | Straight | 20 | 0.02 - 0.4 | D |
|
013G3041
| RA-UN UK 10 | Horizontal angle | 10 | 0.02 - 0.4 | D |
|
013G3043
| RA-UN UK 15 | Horizontal angle | 15 | 0.02 - 0.4 | D |
|
013G3721
| RA-UN 10 | Angle, with special gland seal | 10 | 0.02 - 0.4 | D |
|
013G3722
| RA-UN 10 | Straight, with special gland seal | 10 | 0.02 - 0.4 | D |
|
013G3741
| RA-UN UK 10 | Horizontal angle, with special gland seal | 10 | 0.02 - 0.4 | D |
RA-UR (Low flow reversing valves) |
|
013G3228
| RA-UR 15 | Straight | 15 | 0.02 - 0-4 | D |
|
013G3229
| RA-UR 15 | Angle | 15 | 0.02 - 0.4 | D |
|
013G3297
| RA-UR 10 | Horizontal angle | 10 | 0.02 - 0.4 | D |
|
013G3298
| RA-UR 10 | Straight | 10 | 0.02 - 0.4 | D |
|
013G3299
| RA-UR 10 | Angle | 10 | 0.02 - 0.4 | D |
|
Documentation
|
Certificates/Declarations
EC-Declaration of Conformity, RA-N valves (series S)
Declaration_RA-N_series_S.pdf
(0.1 Mb), Literature number: VCSXA102, Language: English, Release date: 29/05 2008
|
EC-declaration: RA-N radiator valves, series F
Declaration_RA-N_series_F.pdf
(0.1 Mb), Literature number: VCSXG102, Language: English, Release date: 16/05 2008
|
EU-Declaration: RA-UN radiator valves
Declaration_RA-UN.pdf
(0.1 Mb), Literature number: VCSXE102, Language: English, Release date: 18/02 2008
|
RA-N Valves, Certificate of Conformity
Declaration_RA-N.pdf
(0.4 Mb), Literature number: VCTWH102, Language: English, Release date: 25/11 2004
|
|
|
Data sheet
Flow directors 013G1523 & 013G1524 (RA)
VDCNA302_Flow-director_alu_RA.pdf
(0.4 Mb), Literature number: VDCNA302, Language: English, Release date: 22/04 2008
|
Presetting valve RTD-N with soldering connection
Mayak.pdf
(1.5 Mb), Literature number: VDSXF102, Language: English, Release date: 28/08 2007
|
Radiator valves, RA-N, 013G3301 and RA-U, 013G3302
VDSXJ102_RA-N_Special Jaga.pdf
(2.2 Mb), Literature number: VDSXJ102, Language: English, Release date: 04/08 2008
|
RA-N presetting valves for China market
VDSXM102_RA-N_Kina.pdf
(0.7 Mb), Literature number: VDSXM102, Language: English, Release date: 12/05 2009
|
RA-N presetting valves with self seal tailpiece
VDSXL102_RA-N_selfseal.pdf
(0.6 Mb), Literature number: VDSXL102, Language: English, Release date: 08/04 2009
|
RA-N valves with integrated presetting (international)
VDSXH102_RA-N_international.pdf
(0.7 Mb), Literature number: VDSXH102, Language: English, Release date: 19/03 2009
|
RA-N with pressfit connection
VDUZL402_RA-N_pressfit.pdf
(1.4 Mb), Literature number: VDUZL402, Language: English, Release date: 10/06 2009
|
Thermostatic sensor RAS-C2 with RA-N radiator valve
VDAVE102_RAS-C2.pdf
(1.1 Mb), Literature number: VDAVE102, Language: English, Release date: 07/04 2009
|
Valve bodies type RA-U & RA-UR with Delta seal
VDTYG102_RA-UN+RA-UR_Delta.pdf
(0.7 Mb), Literature number: VDTYG102, Language: English, Release date: 26/01 2006
|
Valve bodies types RA-UN & RA-UR for small flow volumes
VDSXE202_RA-UN+RA-UR.pdf
(1.0 Mb), Literature number: VDSXE202, Language: English, Release date: 02/09 2008
|
Valve bodies, type RA-N
VDTYA102_RA-N_valves.pdf
(0.7 Mb), Literature number: VDTYA102, Language: English, Release date: 28/10 2005
|
Valve body type RA-UN with integrated presetting
VDTDA302_RA-UN.pdf
(0.6 Mb), Literature number: VDTDA302, Language: English, Release date: 02/09 2008
|
|
|
Instruction
Instructions for RA-N & RLV press-fit versions
VISXA202_press-fit.pdf
(0.7 Mb), Literature number: VISXA202, Language: English, Release date: 02/06 2009
|
RA 2000 Replacement Tool & Valve Inserts
1_013R9310_vi31i151_013G3085-tool.pdf
(0.0 Mb), Literature number: VIUHC102, Language: English, Release date: 01/03 2001
|
Service, RA2000 valves
013R9309_vi31h200.pdf
(0.4 Mb), Literature number: VI31H200, Language: No text, Release date: 01/02 2007
|
|
|
Leaflet
Selection chart
H1800 SelectiekaartA3_GB_.pdf
(3.1 Mb), Literature number: VBAVZ102, Language: English, Release date: 12/05 2009
|
|
|
Multimedia
About Hydronic Balancing
Flash animation about hydraulic balancing.swf
(0.1 Mb), Literature number: VVTYN102, Language: English, Release date: 04/10 2006
|
Animated guide: Operating principle of Danfoss radiator thermostats
operation_princip_facelift.swf
(0.1 Mb), Literature number: VVTTD102, Language: English, Release date: 06/03 2007
|
Animation illustrating the functionality of presetting the RA-N valve
Flash animated guide to RA-N presetting.swf
(0.0 Mb), Literature number: VVTWZ102, Language: English, Release date: 14/09 2005
|
Introduction to thermostatic radiator valves
trv01.swf
(0.3 Mb), Literature number: VVTYH102, Language: English, Release date: 19/02 2009
|
Slide ruler for easy pre-setting of valves
Danfoss DK 2006.exe
(1.5 Mb), Literature number: VVTYD102, Language: English, Release date: 04/10 2006
|
Thermostatic Radiator Valves - See how they work
TRV_euro.swf
(2.5 Mb), Literature number: VVFNA102, Language: English, Release date: 09/10 2009
|
|
|
|
|
|
|
|