AB-QM Pressure independent valve



AB-QM is a Pressure Independent Balancing and Control Valve, which limits the maximum flow, and at the same time function as a control valve operated by a several different types of Danfoss actuators.

AB-QM can be set to a precise design value and thereby provide full control over the real conditions in the system. The flow range of AB-QM series is 30-280.000 l/h.


AB-QM Pressure independent valve

Technical data



Code No.TypeSizeDescriptionMax. Flow

AB-QM Pressure independent valve

003Z0201 AB-QMDN10Without measuring nipples.275 l/h
003Z0202 AB-QMDN15Without measuring nipples.450 l/h
003Z0203 AB-QMDN20Without measuring nipples.900 l/h
003Z0204 AB-QMDN25Without measuring nipples.1700 l/h
003Z0205 AB-QMDN32Without measuring nipples.3200 l/h
003Z0211 AB-QMDN10With measuring nipples.275 l/h
003Z0212 AB-QMDN15With measuring nipples.450 l/h
003Z0213 AB-QMDN20With measuring nipples.900 l/h
003Z0214 AB-QMDN25With measuring nipples.1700 l/h
003Z0215 AB-QMDN32With measuring nipples.3200 l/h
003Z0251 AB-QMDN10 LFLow flow version, without measuring nipples.150 l/h
003Z0252 AB-QMDN15 LFLow flow version, without measuring nipples.275 l/h
003Z0261 AB-QMDN10 LFLow flow version, with measuring nipples.150 l/h
003Z0262 AB-QMDN15 LFLow flow version, with measuring nipples.275 l/h
003Z0705 AB-QMDN125With measuring nipples.90000 l/h
003Z0706 AB-QMDN150With measuring nipples.145000 l/h
003Z0707 AB-QMDN200With measuring nipples.190000
003Z0708 AB-QMDN250With measuring nipples.280000
003Z0715 AB-QMDN125 HFHigh flow120000 l/h
003Z0716 AB-QMDN150 HFHigh flow229000 l/h
003Z0717 AB-QMDN200 HFHigh flow300000 l/h
003Z0718 AB-QMDN250 HFHigh flow442000 l/h
003Z0760 AB-QMDN40With 2 measuring PT points Replaces 003Z0700 7500 l/h
003Z0761 AB-QMDN50With 2 measuring PT points Replaces 003Z071012500 l/h
003Z0762 AB-QM DN50FWith 2 measuring PT points Replaces 003Z071112500 l/h
003Z0763 AB-QMDN65With 2 measuring PT points Replaces 003Z070220000 l/h
003Z0764 AB-QMDN80With 2 measuring PT points Replaces 003Z070328000 l/h
003Z0765 AB-QMDN 100With 2 measuring PT points Replaces 003Z070438000 l/h
003Z1201 AB-QMDN10Without measuring nipples.275 l/h
003Z1202 AB-QMDN15Without measuring nipples.450 l/h
003Z1203 AB-QMDN20Without measuring nipples.900 l/h
003Z1204 AB-QMDN25Without measuring nipples.1700 l/h
003Z1205 AB-QMDN32Without measuring nipples.3200 l/h
003Z1211 AB-QMDN10With measuring nipples275 l/h
003Z1212 AB-QMDN15With measuring nipples450 l/h
003Z1213 AB-QMDN20With measuring nipples900 l/h
003Z1214 AB-QMDN25With measuring nipples1700 l/h
003Z1215 AB-QMDN32With measuring nipples3200 l/h
003Z1251 AB-QMDN10 LFLow flow version, without measuring nipples.150 l/h
003Z1252 AB-QMDN15 LFLow flow version, without measuring nipples.275 l/h
003Z1261 AB-QMDN10 LFLow flow version, with measuring nipples.150 l/h
003Z1262 AB-QMDN15 LFLow flow version, with measuring nipples.275 l/h


Documentation





Case Stories
 
Energy comfort at record high levels
AB-QM_CaseStory_Switzerland_VZA6H102_2012_low-res.pdf (0.4 Mb), Literature number: VZA6H102, Language: English, Release date: 18/06 2012
 
Energy saving solutions for renovation of heating and cooling systems
Energy Saving Brochure 2 0 LR.pdf (7.7 Mb), Literature number: VZA6E202, Language: English, Release date: 05/05 2011
 
Hydronic Analyzer tests proof: significant savings on energy costs
Malaysia_CaseStory_template_4-page_VZA7E102_2013_low-res.pdf (0.8 Mb), Literature number: VZA7E102, Language: English, Release date: 15/05 2013
 
Keeping it cool in Downtown Dubai
HBC_CaseStory_Dubai_2-pages_A4_VZA7C102_2012_low-res.pdf (0.4 Mb), Literature number: VZA7C102, Language: English, Release date: 16/10 2012
 
Second-Life for One-pipe Heating System (Moscow)
2011 Moscow Case_4pager, PL03, PL08, PL28 VZA7A102 low.pdf (0.9 Mb), Literature number: VZA7A102, Language: English, Release date: 16/01 2012
 


Certificates/Declarations
 
AB-QM DN 10-100_EC Declaration of Conformity (PED directive)
EC-declarations_AB-QM_PL28.pdf (0.7 Mb), Literature number: VCC6D102, Language: English, Release date: 24/02 2010
 
EC-Declaration Pressure Independent Balancing and Control Valves AB-QM, DN125-DN250
Declaration_VCC6E102_ABQM_125_250.pdf (0.1 Mb), Literature number: VCC6E102, Language: English, Release date: 14/02 2011
 
EC-Declaration: AB-QM DN 50 - DN 100
Declaration_VCC6B202_ABQM_50_100.pdf (0.1 Mb), Literature number: VCC6B202, Language: English, Release date: 14/02 2011
 
Manufacturer Certificate: AB-QM DN 10 - DN 50
ABQM_VCC6A302.pdf (0.2 Mb), Literature number: VCC6A302, Language: English, Release date: 08/01 2013
 


Data sheet
 
AME 110 NL / AME 120 NL
VDKHC502_AME110NL-120NL.pdf (0.8 Mb), Literature number: VDKHC502, Language: English, Release date: 06/07 2010
 
AME 15 QM
AME15QM_VDLEB102.pdf (0.5 Mb), Literature number: VDLEB102, Language: English, Release date: 21/09 2007
 
AME 435QM
VDCVS102_AME435QM.pdf (1.1 Mb), Literature number: VDCVS102, Language: English, Release date: 28/11 2011
 
AME 55 QM
VDCVA102_AME55 QM.pdf (0.5 Mb), Literature number: VDCVA102, Language: English, Release date: 13/06 2008
 
AME 85QM
VDCVE102_AME85QM.pdf (0.5 Mb), Literature number: VDCVE102, Language: English, Release date: 26/05 2010
 
AMI 140
AMI140_VDKHB102.pdf (0.8 Mb), Literature number: VDKHB102, Language: English, Release date: 17/10 2008
 
AMV 110 NL / AMV 120 NL
VDLEA502_AMV110NL-120NL.pdf (0.9 Mb), Literature number: VDLEA502, Language: English, Release date: 11/04 2012
 
AMV 435
VDLEN402_AMV435.pdf (0.9 Mb), Literature number: VDLEN402, Language: English, Release date: 29/05 2012
 
CCR3 Controller
VDD3A202_CCR3.pdf (0.7 Mb), Literature number: VDD3A202, Language: English, Release date: 27/09 2012
 
One-pipe solution portfolio
VDC6V202_1PipeSolution.pdf (0.9 Mb), Literature number: VDC6V202, Language: English, Release date: 29/02 2012
 
Pressure independent balancing and control valve AB-QM, DN 10-250
VDC6Q602_AB-QM_DN10-250.pdf (5.8 Mb), Literature number: VDC6Q602, Language: English, Release date: 10/06 2013
 
Thermal actuators TWA-Z
TWA_Z_VDJCJ602_X015442en.pdf (1.3 Mb), Literature number: VDJCJ602, Language: English, Release date: 18/01 2013
 
Thermostatic actuator QT
VDC6U302_QT.pdf (0.9 Mb), Literature number: VDC6U302, Language: English, Release date: 29/02 2012
 
비례제어 구동기 AME 435QM
VDCVS139_AME435QM.pdf (1.3 Mb), Literature number: VDCVS139, Language: South Korean, Release date: 10/03 2013
 


Instruction
 
ABNM-LOG/LIN, 0-10 V proportional
VISKD202_ABNM-LOG-LIN.pdf (0.5 Mb), Literature number: VISKD202, Language: English, Release date: 11/04 2012
 
AB-QM (DN 10-32) Setting tool - Gen.2011
VIBPG100_AB-QM setting tool.pdf (0.8 Mb), Literature number: VIBPG100, Language: No text, Release date: 28/11 2011
 
AB-QM DN 10-32 (Gen.2011)
VIA7C13T_AB-QM_DN10-32.pdf (4.8 Mb), Literature number: VIA7C13T, Language: (3T) DK,GB,DE,ES,IT,SE,LT,EE,SI,CN,RO,HU,PL,RU, Release date: 28/11 2011
 
AB-QM DN 125-250
VIC6C38Y_AB-QM_DN125-250.pdf (2.4 Mb), Literature number: VIC6C38Y, Language: DK,GB,DE,FR,ES,SE,NL,FI,LV,SI,CN,TR,HU,CZ,PL,RU, Release date: 28/11 2011
 
AB-QM DN 40-100 (Gen. 2011)
VIA7E13T_AB-QM_DN40-100.pdf (1.8 Mb), Literature number: VIA7E13T, Language: (3T) DK,GB,DE,ES,IT,SE,LT,EE,SI,CN,RO,HU,PL,RU, Release date: 28/11 2011
 
AB-QM handle (DN 125-150)
VIBPB100_AB-QM_HANDLE_DN125-150.pdf (0.1 Mb), Literature number: VIBPB100, Language: No text, Release date: 10/12 2008
 
AB-QM handle (DN 125-150)
VIBPB200_AB-QM_HANDLE_DN125-250.pdf (0.2 Mb), Literature number: VIBPB200, Language: No text, Release date: 28/11 2011
 
AB-QM handle (DN 40-100)
VIBPA300_AB-QM_handle_DN40-100.pdf (0.1 Mb), Literature number: VIBPA300, Language: No text, Release date: 27/05 2009
 
AB-QM handle, DN 40-100 (gen.2011)
VIBPF100_AB-QM_handle_DN40-100_gen2011.pdf (0.2 Mb), Literature number: VIBPF100, Language: No text, Release date: 28/11 2011
 
Adapter AB-QM/AME 13SU
VIBPC200_ADAPTER-AB-AME13SU.pdf (0.2 Mb), Literature number: VIBPC200, Language: No text, Release date: 26/01 2010
 
Adapter for AB-QM (Gen. 2011)/AME 13 SU
VIBPE100_Adapter AB-QM gen.2011_AME 13SU.pdf (0.3 Mb), Literature number: VIBPE100, Language: No text, Release date: 22/06 2011
 
AME 110 NL / AME 120 NL
VILEB35H_AME110NL-120NL.pdf (3.0 Mb), Literature number: VILEB35H, Language: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Release date: 25/03 2010
 
AME 15QM
VILEA38C_AME 15QM.pdf (2.0 Mb), Literature number: VILEA38C, Language: (8C) DK,GB,DE,FR,ES,NL,FI,CN,PL,RU, Release date: 12/11 2010
 
AME 55 QM
VICVB12N_AME 55QM.pdf (1.2 Mb), Literature number: VICVB15H, Language: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Release date: 29/11 2010
 
AME 55 QM (P)
VICVB16Z_AME55QM.pdf (1.1 Mb), Literature number: VICVB16Z, Language: (6Z) GB,DE,FR,CN,PL,RU, Release date: 12/06 2011
 
AME 85QM
VICVE13U_AME85QM.pdf (6.7 Mb), Literature number: VICVE13U, Language: (3U) GB,DE,FR,IT,FI,LT,LV,SI,CN,BG,RO,HU,CZ,PL,RU, Release date: 13/01 2011
 
AMI 140
VICVA13C_AMI140.pdf (1.1 Mb), Literature number: VICVA13C, Language: (3C) DK,GB,DE,IT,FI,LT,LV,EE,CN,CS,RO,CZ,PL,RU, Release date: 24/03 2010
 
AMV 110 NL, AMV 120 NL
VICVC31E_AMV110NL-120NL_INT.pdf (1.1 Mb), Literature number: VICVC31E, Language: (1E) GB,DE,FR,ES,LT,SK,SI,HR,CN,RO,HU,PL,RU, Release date: 11/04 2012
 
CCR3 Controller
VID3A22R_CCR3Controller.pdf (1.3 Mb), Literature number: VID3A22R, Language: (2R) GB,DE,CN,RU, Release date: 02/08 2012
 
Locking ring AB-QM (DN 10-32)
VIBPK100_Locking_ring_AB-QM_(DN10-32).pdf (1.3 Mb), Literature number: VIBPK100, Language: No text, Release date: 06/06 2013
 
Spare part - AB-QM DN 65-100 (old gen.)
VIC6E200_AB-QM_DN65-100.pdf (0.6 Mb), Literature number: VIC6E200, Language: No text, Release date: 03/01 2012
 
Stem adapter AB-QM
VIC5V100-AB-QM adapter.pdf (0.1 Mb), Literature number: VIC5V100, Language: No text, Release date: 30/06 2005
 
Stroke limiter TWA-Z & AB-QM/AB-PM (Gen. 2011)
VIBPD200_AB-QM stroke limiter gen.2011.pdf (0.5 Mb), Literature number: VIBPD200, Language: No text, Release date: 10/05 2012
 
Thermostatic actuator QT
VIC6F33A_QT.pdf (2.7 Mb), Literature number: VIC6F33A, Language: DK,GB,DE,LT,CN,HU,PL,RU, Release date: 03/04 2011
 


Leaflet
 
Application guide
Application guide 2012_low resolution.pdf (9.4 Mb), Literature number: VBA6M202, Language: English, Release date: 15/02 2012
 
Cross-selling brochure for end users
CSPC_enduser_VBFZI102.pdf (1.8 Mb), Literature number: VBFZI102, Language: English, Release date: 19/10 2012
 
Cross-selling brochure for installers
CSPC_installer_VBFZH102.pdf (4.1 Mb), Literature number: VBFZH102, Language: English, Release date: 19/10 2012
 
Hydronic Balancing & Control product overview
HBC_Overview_brochure_VBA7G102_2012_iPaper.pdf (2.9 Mb), Literature number: VBA7G102, Language: English, Release date: 09/07 2012
 


Tech Note
 
AB-QM adapter for non-Danfoss actuator
ENC6L302_AB-QM adapter.pdf (0.2 Mb), Literature number: ENC6L302, Language: English, Release date: 17/12 2011
 
AB-QM calculation
AB-QMcalculation VNA3N102.pdf (1.0 Mb), Literature number: VNA3N102, Language: English, Release date: 19/08 2004
 


Technical papers
 
AB-QM Flow Checker
VFC6F202_flowchecker_low.pdf (0.2 Mb), Literature number: VFC6F202, Language: English, Release date: 05/02 2009
 
AB-QM Flow Checker (DN 40-150)
VFC6H202_AB-QM flowchecker_DN40-150.pdf (0.3 Mb), Literature number: VFC6H202, Language: English, Release date: 06/04 2010
 


Accessories



Accessories and Spare Parts, AB-QM Tailpieces, union connections etc. for AB-QM

Linked Products



AME QM push-pull actuators for large AB-QM The AME QM actuators are used with the AB-QM pressure independent balancing and control valve. DN40 to DN100: AME 15 QM DN125 and DN150: AME 55 QM DN200 and DN250: AME 85 QM The actuators automatically adapt the stroke to the valve end positions which reduces commissioning time. They are very flexible actuators, which can be controlled by all types of control signals like voltage, current and 3-point.
AMI 140 + AME/V 110/120 NL AMV(E) 110 NL and AMV(E) 120 NL actuators are used 0-10V and 3-point gear actuators that combine with AB-QM (sizes DN10-DN32) for superb control. AMI 140 is 2-point 3-wire actuator used with AB-QM DN10-DN32
TWA-Z Actuators Thermal actuator for Danfoss automatic flow limiter type AB-QM and for valve type VZL.