| Code No. | Type | Description | Sensor | Colour | Capillary tube (m) |
RA/V Sensors |
|
013G2960
| RA 2000 | Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valves | Built-in sensor | White/RAL 9016 | - |
|
013G2961
| RA 2000 | Service set with RA/V sensor 013G2960 and gland seal 013U0070 | Built-in sensor | White/RAL 9016 | - |
|
013G2962
| RA 2000 | Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valves | Remote sensor | White/RAL 9016 | 0-2 |
|
013G2963
| RA 2000 | Service set with RA/V sensor 013G2962 and gland seal 013U0070 | Remote sensor | White/RAL 9016 | 0-2 |
RA/VL Sensors |
|
013G2950
| RA 2000 | Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/VL 26 mm valves | Built-in sensor | White/RAL 9016 | - |
|
013G2951
| RA 2000 | Service set with RA/VL sensor 013G2950 and gland seal 013U0070 | Built-in sensor | White/RAL 9016 | - |
|
013G2952
| RA 2000 | Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/VL 26 mm valves | Remote sensor | White/RAL 9016 | 0-2 |
|
013G2953
| RA 2000 | Service set with RA/VL sensor 013G2952 and gland seal 013U0070 | Remote sensor | White/RAL 9016 | 0-2 |
Valve insert /sensor packs |
|
013G4017
| RA 2000 | Service set with RA 2000 sensor and valve insert for older Danfoss RAVL valves DN 15. Kv-value 0.05 - 0,44 (Xp=2). | Built-in sensor | White/RAL 9016 | - |
|
013G4018
| RA 2000 | Service set with RA 2000 sensor and valve insert for older Danfoss RAVL valves DN 20. Kv-value 0.04 - 0,60 (Xp=2). | Built-in sensor | White/RAL 9016 | - |
|
013G4019
| RA 2000 | Service set with RA 2000 sensor and valve insert for older Danfoss RAV valves. Kv-value 0.14 - 0,74 (Xp=2). | Built-in sensor | White/RAL 9016 | - |