|
|
|
Lockshield Valve, RLV-S
By means of a lockshield valve type RLV-S every radiator can be shut off individually to allow trouble-free maintenance or repair without affecting other radiators in the system.
|
|
|
Technical data
| Code No. | Type | Design | Radiator connection | System connection |
RLV-S |
|
003L0121
| RLV-S 10 | Angle, standard tailpiece | R 3/8 | Rp 3/8 |
|
003L0122
| RLV-S 10 | Straight, standard tailpiece | R 3/8 | Rp 3/8 |
|
003L0123
| RLV-S 15 | Angle, standard tailpiece | R 1/2 | Rp 1/2 |
|
003L0124
| RLV-S 15 | Straight, standard tailpiece | R 1/2 | Rp 1/2 |
|
003L0125
| RLV-S 20 | Angle, standard tailpiece | R 3/4 | Rp 3/4 |
|
003L0126
| RLV-S 20 | Straight, standard tailpiece | R 3/4 | Rp 3/4 |
|
003L0353
| RLV-S 15 | Angle, standard tailpiece, external thread | G 3/4 A | Rp 1/2 |
|
003L0354
| RLV-S 15 | Straight, standard tailpiece, external thread | G 3/4 A | Rp 1/2 |
|
013G3140
| RLV-S 10/15 SN | Straight, low noise tailpiece, metric thread | R 1/2 | G 3/8 |
|
Documentation
|
Data sheet
Lockshield valve type RLV-D & RLV-S
vd35e202_RLV-D.pdf
(0.3 Mb), Literature number: VD35E202, Language: English, Release date: 01/06 2002
|
Lockshield valve type RLV-S
VDQBE102_RLV-S.pdf
(0.8 Mb), Literature number: VDQBE102, Language: English, Release date: 01/08 1999
|
Lockshiels valves RLV-S with self seal tailpiece
VDQDS102_RLV-S.pdf
(0.3 Mb), Literature number: VDQDS102, Language: English, Release date: 08/04 2009
|
RLV-S lockshield valves (metric thread)
VDQDR202_RLV-S_SN.pdf
(1.1 Mb), Literature number: VDQDR202, Language: English, Release date: 24/11 2008
|
|
|
Instruction
Instructions for RLV-S
1_vi16z200_013R9266.pdf
(0.0 Mb), Literature number: VIVDK15H, Language: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Release date: 01/08 1999
|
RLV-S self seal
VIQDA102_013R9493_RLV-S.pdf
(0.4 Mb), Literature number: VIQDA102, Language: English, Release date: 16/03 2009
|
|
|
|
|
|
|
|